Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: United Arab Emirates | English
Search for nVent products, resources, or ask any question you have
Loading search…
PH39221.jpg image
Hover to magnify image or click to enlarge

nVent CADDY Speed Link Catenary Kit, 20 m Length

Catalog#: SLK6L20
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

Horizontal Intallation
Preload 1000 N 450 N
Static Load 1 (F1) 490 N 590 N
Static Load 2 (F2) 880 N 1080 N
Static Load 3 (F3) 980 N 1180 N
Vertical Installation
Static Load 4 (F4) 4440 N

Diagrams

Application images Resources Video
nVent CADDY Speed Link Catenary System

Play

nVent CADDY Speed Link Catenary - Drop Wire Clip

Play

nVent CADDY Speed Link Catenary - Tensioning Tool

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy