Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: United Arab Emirates | English
Search for nVent products, resources, or ask any question you have
Loading search…
PH32363.jpg image
Hover to magnify image or click to enlarge

Universal Restraint Clip, S316, #12, #18, #36 Brace, 17 mm Hole

Catalog#: CSBURC58SS
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

UL Loads
Part Number Brace Member Load Rating
CSBURC38 CSB12CBL 1859 N
CSB18CBL 3434 N
CSB36CBL 8492 N
CSBURC12 CSB12CBL 1859 N
CSB18CBL 3434 N
CSB36CBL 8492 N
CSBURC58 CSB12CBL 1859 N
CSB18CBL 3434 N
CSB36CBL 8492 N

Diagrams

Application images Resources Video
Seismic Bracing Systems: nVent CADDY Cable Bracing for Trapeze Applications

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy