Trapeze Sway Brace, Pipe
Hover to magnify image or click to enlarge
Details
Application images
Resources
CAD
Video
Compatible Products
Features
- Seismically braces trapeze hangers
- Retrofit ability allows for the brace to be installed after the trapeze assembly is installed
- Works with brace members of schedule 40 pipe, EMT conduit, and rigid conduit
- One wrench size fits all required hardware, eliminating the need to change tools
- Shear-off head helps ensure correct torque and simplifies inspection
- FM Specification Tested with the following brace members: 1-2 in Sch40 Pipe, 1 in EMT Conduit, and 1 in Rigid Conduit
Specifications
PRODUCT ATTRIBUTES
| FM Loads | |||||
| Part Number | Brace Member | Horizontal Capacity per Installation Angle from Vertical | |||
| 30° - 44° | 45° - 59° | 60° - 74° | 75° - 90° | ||
| CSBR1 | EN 10255 H | 3360 N | 4930 N | 7730 N | 7730 N |
Flyer
Installation Manual / Instruction Sheet
Certifications

Accessory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.