Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: United Arab Emirates | English
Search for nVent products, resources, or ask any question you have
Loading search…
PH20127.jpg image
Hover to magnify image or click to enlarge

Quick Grip Jr. Lateral Sway Brace, 2" Pipe, 50 DN

Catalog#: CSBQIKCL0200EG
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

FM Loads
Part Number Service Pipe Schedule Lateral
Horizontal Capacity per Installation Angle from Vertical
30°- 44° 45°- 59° 60°- 74° 75°- 90°
CSBQIKCL0100EG EN10255 L (Lightwall) 1290 N 1830 N 2200 N 2445 N
EN10255 M (10) 665 N 935 N 1245 N 1400 N
EN10255 H (40) 2115 N 2960 N 3670 N 4115 N
CSBQIKCL0125EG EN10255 L (Lightwall) 1290 N 1830 N 2200 N 2445 N
EN10255 M (10) 665 N 935 N 1245 N 1400 N
EN10255 H (40) 2115 N 2960 N 3670 N 4115 N
CSBQIKCL0150EG EN10255 L (Lightwall) 1290 N 1830 N 2200 N 2445 N
EN10255 M (10) 665 N 935 N 1245 N 1400 N
EN10255 H (40) 2115 N 2960 N 3670 N 4115 N
CSBQIKCL0200EG EN10255 L (Lightwall) 1735 N 2445 N 2980 N 3335 N
EN10255 M (10) 1555 N 2225 N 2760 N 3070 N
EN10255 H (40) 2180 N 3070 N 3780 N 4225 N

Diagrams

Application images Resources CAD
Video
CADDY TV Episode 9 – Brace Yourself (and Your Pipes)

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy