Panhead Screw, Pozidriv
Hold musen over for at forstørre billedet eller klik for at forstørre.
Panhead Screw, Pozidriv
Good compromise between profile height and bearing area. Better load distribution than round heads. Compatible with automated assembly.
Detaljer
Ressourcer
Funktioner
- Phillips screw offers a high level of torque to achieve quick and easy installation. The Phillips screw drive is more stable with the help of four contact points and better performing with screwdrivers. But unlike other kinds of screw drives, the Phillips drive is designed to cam out in which screw drive slips out of the cross head once the torque is needed to drive the screw exceeds a certain amount to avoid over tightening.
- Pozidriv has a set of 45° radial indentations from the main cross recess leading to 4 additional contact points and greater stabilization to provide a greater contact surface. As a result, it decrease cam-out and wear, which allows greater torque to be applied.
Specifikationer
Materiale
Stål
Product Type
Screw
Katalog
- Advarsel
- nVent-produkter skal kun installeres og anvendes som angivet i nVents produktvejledninger og træningsmaterialer. Vejledninger er tilgængelige på www.nvent.com og hos din nVent kundeservicerepræsentant. Forkert installation, misbrug, fejlanvendelse eller anden undladelse af fuldt ud at følge nVents instruktioner og advarsler kan medføre funktionsfejl, materielle skader, alvorlige personskader eller død og/eller ugyldiggøre din garanti.