EuropacPRO 19" Subrack Kit for Railway, Shielded, SNCF
Hold musen over for at forstørre billedet eller klik for at forstørre.
EuropacPRO 19" Subrack Kit for Railway, Shielded, SNCF
Detaljer
Ressourcer
Funktioner
- SNCF listed, EuropacPRO-fer, tested to NF F 61-005 and NF F 60-002
- The 19" bracket is firmly fixed to the side panel (tox-cold welded) and is especially suited for high mechanical stresses (vibration resistance)
- Lateral support bars to NFF standard facilitate insertion of subrack into the (cabinet) frame. The double 19" screwing position adds to additionally safety (NFF standard)
- IP 20, in accordance with IEC 60529
- EMC of approximately 40 dB at 1 GHz, 30 dB at 2 GHz, assuming that the front is covered with shielded front panels, testing in accordance with VG 95373 part 15
- Aluminum construction
- Modifications such as cutouts, different finishes or dimensions available
- Supplied as space-saving flat-pack
Specifikationer
Complies With
IEC 60297-3-103; SNCF NFF 61005; SNCF NFF 60002
Dybde
320mm
EMC Shielding
Yes
Finish
Anodized; Passivated
Materiale
Aluminium
Product Type
Subrack/Chassis
Static Load
15kg
Installationsvejledning / instruktionsark
Katalog
Testrapport
- Advarsel
- nVent-produkter skal kun installeres og anvendes som angivet i nVents produktvejledninger og træningsmaterialer. Vejledninger er tilgængelige på www.nvent.com og hos din nVent kundeservicerepræsentant. Forkert installation, misbrug, fejlanvendelse eller anden undladelse af fuldt ud at følge nVents instruktioner og advarsler kan medføre funktionsfejl, materielle skader, alvorlige personskader eller død og/eller ugyldiggøre din garanti.