Edge-DC-48VDC Power Distribution Unit
Edge-DC-48VDC Power Distribution Unit
The nVent Edge-DC-48VDC Power Distribution Unit (DCDU) is designed to provide efficient, safe, and reliable power distribution for telecom and edge computing environments. This unit ensures optimal performance and protection for your critical infrastructure.
Detaljer
Ressourcer
Funktioner
- High Power Capacity: Robust 250 A 48 VDC input
- Blind Mating Capability: Supports switched and metered DC Modules from 10 A to 60 A
- Circuit Breaker Trip Alarm: Immediate notification for enhancing response times
- Compliance with Industry Standards: UL/CE certified
- Hot Swappable Breakers with Precise Metering: For energy, power, current, and voltage at both input and device levels
- Granular Control with Device Level Switching: Management of individual devices for optimized performance
- Billing Grade Monitoring: Identification of potential system failures
- Smart Alerting System: Informs about overcurrent, overvoltage, undervoltage, and other threshold breaches
- Controller Interface: TCP or IP network connection
- Local Management: Features front panel push-button to toggle module output. Panel status LED indicator quickly relays module information to local user
Specifikationer
Certificering
Installationsvejledning / instruktionsark
- Advarsel
- nVent-produkter skal kun installeres og anvendes som angivet i nVents produktvejledninger og træningsmaterialer. Vejledninger er tilgængelige på www.nvent.com og hos din nVent kundeservicerepræsentant. Forkert installation, misbrug, fejlanvendelse eller anden undladelse af fuldt ud at følge nVents instruktioner og advarsler kan medføre funktionsfejl, materielle skader, alvorlige personskader eller død og/eller ugyldiggøre din garanti.