nVent CADDY Fire-Rated Cable Holder, Metal
Hold musen over for at forstørre billedet eller klik for at forstørre.
nVent CADDY Fire-Rated Cable Holder, Metal
nVent CADDY Fire-Rated Cable Holder, Metal is a versatile bracket designed to support medium-sized cable bundles in crowded spaces, such as above suspended ceilings. Compatible with traditional anchoring and direct fastening for both wall and ceiling mounts, it presents a unique, tool-free closing mechanism that can be operated safely from the ground without a ladder or lift—ultimately saving contractors time on the job. Featuring a short profile design and compliance to DIN 4102-12, this cable holder is an ideal solution for electrical and datacom applications.
Detaljer
Billeder af anvendelse
Ressourcer
CAD
Video
Compatible Products
Funktioner
- E30-E90 classification according to DIN 4102-12
- Compatible with direct fastening and traditional anchoring
- Requires only one nail per holder
- Reusable in case of nail misfire
- Unique closing mechanism which can be safely operated from the ground
- Rounded edges help prevent cable damage
- Ready to use out of the box
- Made of 100% recyclable materials
Specifikationer
Materiale
Stål
Finish
Pregalvanized
Folder
Installationsvejledning / instruktionsark
Certificeringer
DIN 4102-12 AbP P-MPA-E-24-004
English,German
DIN 4102-12



Tilbehør
- Advarsel
- nVent-produkter skal kun installeres og anvendes som angivet i nVents produktvejledninger og træningsmaterialer. Vejledninger er tilgængelige på www.nvent.com og hos din nVent kundeservicerepræsentant. Forkert installation, misbrug, fejlanvendelse eller anden undladelse af fuldt ud at følge nVents instruktioner og advarsler kan medføre funktionsfejl, materielle skader, alvorlige personskader eller død og/eller ugyldiggøre din garanti.