Wire Basket Tray Radius Corner Splice, 50mm, Black Zinc, Electrogalvanized
Hold musen over for at forstørre billedet eller klik for at forstørre.
Wire Basket Tray Radius Corner Splice, 50mm, Black Zinc, Electrogalvanized
Katalog#: WBTRCSPLICEBA
The nVent CADDY Wire Basket Tray Radius Corner Splice is a simple and effective solution for creating intersections in cable tray runs. Not only does the Radius Corner Splice protect the natural cable radius, but it also reduces cable stress while routing 90-degree angles.
Designed to fit neatly into tray corners, the Radius Corner Splice enables safe, fast, and seamless creation of continuous pathways. Installers can get a professional finish while improving productivity and reducing time spent on elevated surfaces.
Detaljer
Ressourcer
Compatible Products
Funktioner
- Designed to be used with nVent CADDY Wire Basket Tray Splice Kit
- Easy-to-use, requiring only simple hand tools to install
- Includes two splice bars and eight sets of the splice kit
Specifikationer
Produktegenskaber
Certificeringer
CE, nVent CADDY Wire Basket Tray System
English
EN 61537:2007, IEC 61537:2023, LVD 2014/35/EU
UL CYNW.E324325
English
NEMA BI 50015
UL CYNW.E324325
NEMA BI 50015
- Advarsel
- nVent-produkter skal kun installeres og anvendes som angivet i nVents produktvejledninger og træningsmaterialer. Vejledninger er tilgængelige på www.nvent.com og hos din nVent kundeservicerepræsentant. Forkert installation, misbrug, fejlanvendelse eller anden undladelse af fuldt ud at følge nVents instruktioner og advarsler kan medføre funktionsfejl, materielle skader, alvorlige personskader eller død og/eller ugyldiggøre din garanti.