Wire Basket Tray PreForm 90 degree Elbow, 50 x 600 mm, Black, Pregalvanized
Hold musen over for at forstørre billedet eller klik for at forstørre.
Wire Basket Tray PreForm 90 degree Elbow, 50 x 600 mm, Black, Pregalvanized
Katalog#: WBTR902X24BA
The nVent CADDY Wire Basket Tray PreForm Elbow 90° is a precision-engineered solution designed to streamline cable tray installations when a directional change is needed. With its pre-galvanized steel base and interlocking polymer sidewalls, the PreForm Elbow 90° delivers a clean, consistent, and tool-free installation experience.
Additionally, the PreForm Elbow 90° significantly reduces installation time by eliminating the need for field cutting or job site configuration. This translates into improved productivity and increased efficiency, especially in retrofit scenarios where flexibility is critical.
Detaljer
Billeder af anvendelse
Ressourcer
Compatible Products
Funktioner
- Multiple color options to coordinate with cable tray selection
- Flame-retardant polymer rails ensure the safety of high-performance cabling
- Routes cable systems in multiple directions
- Provides a clean bend radius and helps to protect the natural bend radius of varying cable systems
Specifikationer
Produktegenskaber
Certificeringer
CE, nVent CADDY Wire Basket Tray System
English
EN 61537:2007, IEC 61537:2023, LVD 2014/35/EU
- Advarsel
- nVent-produkter skal kun installeres og anvendes som angivet i nVents produktvejledninger og træningsmaterialer. Vejledninger er tilgængelige på www.nvent.com og hos din nVent kundeservicerepræsentant. Forkert installation, misbrug, fejlanvendelse eller anden undladelse af fuldt ud at følge nVents instruktioner og advarsler kan medføre funktionsfejl, materielle skader, alvorlige personskader eller død og/eller ugyldiggøre din garanti.