Wire Basket Tray Cutting Tool
Hold musen over for at forstørre billedet eller klik for at forstørre.
Wire Basket Tray Cutting Tool
Katalog#: WBTCUTTOOL
The nVent CADDY Wire Basket Tray Cutting Tool is a simple yet effective solution for cutting wire basket tray. Designed to be used with the nVent CADDY Wire Basket Tray, this tool makes cutting the wire basket quick and easy. Contractors can minimize the presence of sharp burrs, edges and projections, ensuring the safety of not just the installer, but following personnel as well. Create a clean and protected cut while safeguarding the wiring jacket of the tray itself with the Cutting Tool.
The nVent CADDY Wire Basket Tray Cutting Tool is a simple yet effective solution for cutting wire basket trays.
Detaljer
Ressourcer
Compatible Products
Funktioner
- Designed to cut wire basket tray up to 8 mm (0.315 in) in diameter
- Lightweight tooling is easy-to-use
- Versatile solution made for both on-site and in-shop use
- Blades of the tool are hardened for increased longevity
Specifikationer
Produktegenskaber
- Advarsel
- nVent-produkter skal kun installeres og anvendes som angivet i nVents produktvejledninger og træningsmaterialer. Vejledninger er tilgængelige på www.nvent.com og hos din nVent kundeservicerepræsentant. Forkert installation, misbrug, fejlanvendelse eller anden undladelse af fuldt ud at følge nVents instruktioner og advarsler kan medføre funktionsfejl, materielle skader, alvorlige personskader eller død og/eller ugyldiggøre din garanti.