nVent CADDY Macrofix Non-Insulated Ventilation Duct Clamp, 150 mm OD, M8, M10 Rod
Hold musen over for at forstørre billedet eller klik for at forstørre.
nVent CADDY Macrofix Non-Insulated Ventilation Duct Clamp, 150 mm OD, M8, M10 Rod
Katalog#: MFVN0150EG
Detaljer
Billeder af anvendelse
Ressourcer
CAD
Video
Compatible Items
Funktioner
- Complete hanger assembly comes out of the box ready to install (sizes up to 600 mm)
- Increased opening angle easily accommodates all standard-sized spiral ducts (sizes up to 600 mm)
- Quick locking system prevents the hanger from accidently opening when duct is moved or adjusted (sizes up to 600 mm)
- Quick locking system easily closes with one hand (sizes up to 600 mm)
- Thread impression retains quick locking captive screw and prevents it from falling out during installation
- Combo head bolt works with slotted, hex, or Phillips drivers
- Longer ears position the screw farther from the hanger, improving tool clearance when the screw is tightened
- Combination nut can be attached to M8 or M10 threaded rod, simplifying material handling
Specifikationer
Produktegenskaber
Brochure
Folder
Installationsvejledning / instruktionsark
Certificeringer

Lignende
- Advarsel
- nVent-produkter skal kun installeres og anvendes som angivet i nVents produktvejledninger og træningsmaterialer. Vejledninger er tilgængelige på www.nvent.com og hos din nVent kundeservicerepræsentant. Forkert installation, misbrug, fejlanvendelse eller anden undladelse af fuldt ud at følge nVents instruktioner og advarsler kan medføre funktionsfejl, materielle skader, alvorlige personskader eller død og/eller ugyldiggøre din garanti.