System 3000

nVent ERICO System 3000
LPDesignServices.png

A Technically Advanced Lightning Protection System

nVent ERICO System 3000 has evolved from years of research activity. Earlier versions of the System 3000 provided a building block for the latest advancements through extensive field studies, leading-edge indoor and outdoor high-voltage testing and computer modeling research support. This extensive research has resulted in some of the most up-to-date published technical papers and journals. The unique features of this system allow the achievement of reliable lightning capture and control.

Need Help With A Design?

Tell us about your project or design! Let our dedicated teams of engineers and designers around the world provide support for your lightning protection project.

Tell Us About Your Project!

nVent ERICO System 3000 Components


ERICO_System3000_InstallGraphic.png

1) nVent ERICO Dynasphere Air Terminal

The nVent ERICO Dynasphere air terminal provides a preferred point for lightning discharges which would otherwise strike and damage an unprotected structure and/or its contents. The primary function of an air terminal, or air termination system, is to capture and direct the lightning strike to a preferred point, so that the discharge current can be directed via the down conductor(s) to the grounding system. 

2) nVent ERICO Ericore Conductor

nVent ERICO Ericore conductor provides an insulated low-impedance path from the air terminal to the ground system so that the lightning current can be conducted to earth without the development of excessively large voltages. This cable is comprised of carefully selected dielectric materials, which create capacitive balance and help ensure insulation integrity under high impulse conditions. 

3) Cantilevered and Guyed Mounting Masts

Mounting masts available for cantilevered or guyed installations on structures. 

4) nVent ERICO Lightning Event Counter

Monitor a System 3000 installation with a lightning event counter. It records quantity, hour and date of lightning strikes for retrieval during inspections.

5) Grounding System

The grounding system must have a low impedance to disperse the energy of the lightning strike. Because the lightning discharge consists of high frequency components, we are particularly concerned with the frequency-dependent electrical parameter of a grounding system— impedance— as well as low-resistance grounding.

The Collection Volume Method for Air Terminal Placement


CollectionVolumeMethod_NoLabels_2.png image

Air terminals, or lightning rods, can be placed on a structure according to various models currently used in the lightning protection field. The most common is the Rolling Sphere Method (RSM), which is based on the simple Electro Geometric Model (EGM), for striking distance. In contrast, the CVM determines the ideal placement of a lightning protection system using Eriksson’s Attractive Radius (Ra) Model, which uses lightning current to calculate the radius of protection provided by a lightning protection system. The CVM considers the building’s features, evaluating the physical criteria of air breakdown and the electric field intensification created by different points on a structure. It then uses this information to provide the optimum lightning protection system for that specific structure. The result is the most efficient air terminal placement for a selected interception efficiency level.

Ideal for:

  • Complex architecture that does not allow for application of a standard installation method
  • Protecting substations in compliance with IEEE 998
  • Applications without a conventional installation method specified and an enhanced solution is advantageous

Learn More


Tell Us About Your Project!

Tell us about your project or design! Let our dedicated teams of engineers and designers around the world provide support for your lightning protection project.

CONTACT US