Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: United States
Search for nVent products, resources, or ask any question you have
Loading search…
Print
WAS launch web banners - WM Aluminum range

Redefining Protection and Durability with the WAS Wall Mounted Aluminum Single Door Enclosure

When it comes to safeguarding critical components in challenging environments, compromise is not an option. The Wall Mounted Aluminum Single Door Enclosure (WAS) by nVent HOFFMAN is engineered to deliver consistent performance. Designed for demanding outdoor and industrial conditions, it combines advanced protection with durable construction to set a new benchmark in reliability and resilience. 

Engineered with precision and built to last, the WAS range is crafted from high-quality Aluminum AlMg3 to combat corrosion and adverse conditions. With its IP66 rating, this enclosure ensures total protection against water and dust, guaranteeing uninterrupted performance and eliminating costly downtime. 

What sets the WAS enclosure apart? 

  • Unmatched Security: Featuring a customized double-bit 3 mm lock with an anti-vibration mechanism, the enclosure safeguards your components like never before. Larger models even include espagnolette three-point locking for reinforced security.
  • Seamless Installation: Say goodbye to guesswork—laser-marked back corners guide precise drilling for effortless wall mounting, saving time and hassle.
  • Adaptable and Efficient Design: The reinforced mounting plate is adjustable, marked for easy equipment positioning, and equipped with cable management features to meet the demands of any project.
  • Maximized Sealing: With no gland plate openings as standard, the WAS range ensures superior sealing, keeping your components safe and sound. 

Whether it’s tackling corrosive environments or enduring the harshest of conditions, the WAS range offers a solution that doesn’t just meet expectations—it exceeds them. Its robust construction, thoughtful design, and unparalleled protection make it the ultimate choice for engineers and project managers who refuse to settle for less. 

Why settle for less when reliability and durability are within your reach? Build on a foundation of strength with the trusted WAS Wall Mounted Enclosure. 

Contact your local nVent HOFFMAN representative today to discover how the WAS range can redefine your approach to protection and performance.

Learn More

Explore our Wall Mounted Aluminum Enclosure range