Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: United States
Search for nVent products, resources, or ask any question you have
Loading search…

Advanced Technology Certifications

Certifications

Certifications

By choosing nVent ERIFLEX Advanced Technology products, you are selecting products that provide reliability, safety, and worldwide certification. Along with having Class II certification for conductors with high temperature resistance up to 115°C, our product line with Advanced Technology holds certifications from these standards: 

Dive deep into nVent ERIFLEX
Flexibar technology and design. 

Download the nVent ERIFLEX Flexibar Technical Handbook to learn more about design for Flexibar, application considerations and how to select products. 

 

DOWNLOAD THE HANDBOOK

Specify Advanced Technology
on your next project. 

Download specifications for all nVent ERIFLEX Advanced Technology products at once! Insert them directly into your specification documents.

 

DOWNLOAD SPECIFICATIONS

Class II Conductors


37932575_XXL.jpg

Thanks to its unique features, Advanced Technology insulation for nVent ERIFLEX Flexibar and IBS/IBSB are Class II conductors with a high temperature of resistance 115°C.

This working temperature reduces the risk of hot points at the connecting area. The operating temperature of an electrical cable normally refers to the minimum and maximum temperature that the cable can safely operate at for a sustained period of time. This operating temperature is determined by the insulation and/or sheathing material around the cable. A typical PVC insulation material has a temperature range of -15°C to 70°C.

Advanced Technology has Class II insulation certification, according IEC 61439-1, providing:

  • High dielectric strength (›20KV/mm)
  • High mechanical resistance (IK 09)
  • High temperature resistance (Glow wire test 960°C)

This certification allows:

  • Touching and fixing directly to metal parts (without sharp edges) permitted (no clearance distance needed)
  • Max operating current: up to 100% of the conductor maximum rated temperature (80% without Class II)

By choosing Advanced Technology products, you are selecting products that provide reliability, safety and worldwide certification. You are making the choice of best-in-class products. 

Certifications


UV Resistance

Advanced Technology insulation has passed UV resistance testing:

  • Flexibar and IBSB Advanced are designed for indoor applications. The Advanced Technology insulation has specific features that potentially allow for application in environments beyond its original scope. 
  • Due to the important variability of environmental outside conditions, every application's requirements need to be reviewed by the end-user to allow the use of both Flexibar and IBSB Advanced outdoors. 
  • The following tests and certification can help our customers to make the best use of our products: UV rating according to UL 2556 and UL 854

EN45 545- 2

European Union standard fire testing to railway components for Flexibar and IBS/IBSB Advanced.

In order to choose the appropriate product for a dedicated application, it is the customer’s responsibility to understand the extent of use for the product, as well as the intended final use for the Rolling Stock.

Vehicles are classified as: HL1, HL2 or HL3 depending on their time in tunnels and whether they contain sleeper cars. The HL1 classification represents the lowest Hazard Level and HL3 represents the highest.

This standard provides guidance to quantify the impact of a fire compared with the product requirements classification. Advanced Technology would fall under the R22 and R23 product requirement sets, depending on their installation location.

There are 3 tests used to establish product performance versus these product requirements:

  • Oxygen index to TO1 EN ISO 4589-2
  • Flue gas density to T 10.03 EN ISO 5659
  • Oxygen index to T 12 NF X70-100-1 and -2

 


 

10894769_XXL.jpg

Want to learn more about our Rail certifications and offerings?

Visit our nVent ERIFLEX Advanced Technology for Railway Systems page to learn more about how Advanced Technology is used throughout Rail networks, from trackside cabinets to onboard electrical panels.

LEARN MORE

 


 

DNV GL

A dedicated certification for Marine and Offshore for IBS/IBSB Advanced.

IBS/IBSB Advanced is a DNV-GL certified busbar systems for electrical installations for ship and marine applications. In addition, the series-performed tests, including short-circuit tests based on IEC 61439-1, allows us to provide full technical product information - including peak withstand current energy dissipation or conductor support/spacer guidance.

 


 

Bureau Veritas (Marine and Offshore)

Flexibar Advanced and IBS/IBSB Advanced are also certified by Bureau Veritas–Marine and Offshore Division–for the Classification of Steel Ships and according IEC 60092 (Electrical installations on ships).

Bureau Veritas is one of the world’s leading ship classification societies and offshore safety and verification bodies.

 


 

58236197_XXL.jpg

Want to learn more about our Marine and Offshore certifications and offerings?

Visit our nVent ERIFLEX Advanced Technology for Marine and Offshore Applications page to learn more about the Marine and Offshore certifications for Advanced Technology that make it ideal for those unique applications. 

LEARN MORE

Worldwide Certifications

In addition to the low-smoke, halogen-free and flame retardant features, our Advanced Technology products are worldwide tested and certified according to IEC and UL standards:

  • nVent ERIFLEX Flexibar Advanced and nVent ERIFLEX IBS/IBSB Advanced are IEC 61 439-1 and UL 67 / UL 758
  • nVent ERIFLEX Metric Insulators are IEC 61 439-1 and UL 67 / UL 89
  • nVent ERIFLEX UD Distribution Blocks and nVent ERIFLEX SB Power Blocks are IEC 60947-7-1 and UL 1953 or UL 1059n
  • nVent ERIFLEX Metric Busbar support is IEC 61 439-1
  • nVent ERIFLEX Imperial Busbar support are IEC 61 439-1 and UL 67 / UL 891

Ready to get started with nVent ERIFLEX Advanced Parts?

Contact technical support with any questions, or get started on your project with our sales team here.

CONTACT US